PROGRESS LIGHTING
PROG_P300397-009_hero_PRODIMAGE
PROG_P300397-009_hero_PRODIMAGE
PROG_Singleton_BN_Collection_GeneralLit
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
+2
PROG_P300397-009_facing-up-or-down

Singleton Collection Three-Light 26.5" Brushed Nickel Farmhouse Vanity Light with Clear Glass Shades

$262.90 USD

Brand:

Progress Lighting

Catalog ID:

P300397-009

Collection name:

Singleton

The Singleton Collection 3-light vanity fixture pays homage to industrial styling with oversized warehouse shades fabricated from clear glass. A round backplate and vintage-inspired metal fittings finished in subtle brushed nickel create a timeless design. Place above the vanity mirror for optimal task lighting in the bath. This versatile vanity light can be mounted up or down, casting even illumination in any setting.

  • Add a touch of vintage elegance to bathrooms and powder rooms with the Singleton vanity light
  • The light's vintage style is perfect for farmhouse, industrial, and urban industrial settings
  • The fixture is coated in a subtle brushed nickel finish, enhancing the light’s vintage design
  • Oversized warehouse shades fabricated from clear glass, a round backplate and vintage-inspired metal fittings combine to create a timeless design
  • Versatile: Mount the light fixture with the glass facing up or down for more design flexibility
  • Measures 26.5 in. L x 9 in. W x 8 in. H
  • Uses (3) 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Dimmable when used in conjunction with dimmable bulbs
  • Certifications: cULus Damp Location listed, fixture can be used in rooms such as bathrooms or powder rooms where water may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300397-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Industrial
  • Urban Industrial

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

Yes

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Powder Room

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247265305

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

26.5 in x 9 in x 8 in

Height

8 in

Height to Center

5.62 in

Length

26.5 in

Weight

7.2105 lb

Width

9 in

Width Diameter Descriptor

Extends

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93160038

Resources and downloads