PROGRESS LIGHTING
PROG_P300394_31M_hero_PRODIMAGE
PROG_P300394_31M_hero_PRODIMAGE
PROG_P300394-31M_detail-montage
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
+1
PROG_P300394-31M_Clear_Glass_facing-up-or-down

Six-Light Matte Black Transitional Bath and Vanity Light with Clear Glass for Bathroom

$253.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300394-31M

Collection name:

Clear Glass

For transitional bathroom or vanity settings that seeks illumination, look no further than this clear glass vanity light collection. It features an updated transitional design finished in matte black complemented by clear glass flared shades that offer classic appeal. An extended backplate with scalloped edges provides generous coverage for easy installation. This versatile fixture can be mounted with glass facing up or down to provide the perfect amount of even illumination.

  • The clear glass vanity light features an extended backplate and crisp glass shades that casts the ideal light in the bathroom
  • Updated styling perfect for transitional settings in today's home
  • A classic matte black finish lends an aura of refinement
  • Crisp clear glass shades add modern style to the bath
  • An extended backplate with scalloped edges provides generous coverage for easy installation.
  • Versatile: Mount the light fixture with the glass facing up or down for more design flexibility
  • Use 6 medium base bulbs that are sold separately (60W max - LED/incandescent), compatible with dimmable bulbs, recommend clear bulbs with clear glass fixtures
  • Measures 48-in L x 8.37-in H, extends 8-in from wall
  • Certifications: cULus damp location listed
  • Includes installation instructions and mounting hardware for a quick, easy installation.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300394-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Mount location

wall horizontal

Mounting for outlet box included

Backplate

Mounting Type

Wall Horizontal

New Products

Yes

Number of Lamps

6

Number of Lamps Total

6

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

UPC

785247213221

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

48 in x 8 in x 8.37 in

Height

8.37 in

Height to Center

4.87 in

Length

48 in

Note Weight of fixture exceeds NEC limits

No

Weight

14.9 lb

Width

8 in

Width Diameter Descriptor

Extends

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93158306

Resources and downloads