PROGRESS LIGHTING
Image of P8685-01 Socket Collar Tool
Image of P8685-01 Socket Collar Tool
PROG_P8685_01alt2_PRODIMAGE
PROG_P8685_01alt1_PRODIMAGE

Socket Collar Tool

$7.81 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8685-01

Collection name:

Socket Tool

Progress Lighting's socket tool accessory is designed to provide extra leverage and eliminate loose fit when installing glass shades. The socket tool extends into the shade and tightens the socket ring, securing the shade in place, and can reverse to loosen the ring and remove the shade.

  • Black finish.
  • Eliminates a loose fit.
  • Used like a wrench.
  • Used on a variety of fixtures.

Product details

General

Can be mounted up or down

No

Catalog Number

P8685-01

Category General

Accessories

Color

Black

Color Generic

Black

Construction Material - Main

Plastic

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Accessory

Indoor/Outdoor

Indoor

Lamp Included

No

Mounting for outlet box included

No

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Style

Utilitarian/Commodity

UPC

785247185108

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

2.625 in x 2.625 in x 7.875 in

Gross Weight with Packaging

2.64 lb

Height

7.875 in

Length

2.625 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.64 lb

Width

2.625 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

20 EA

Pallet Quantity

600

Resources and downloads