PROGRESS LIGHTING
PROG_P2570_09_PRODIMAGE
PROG_P2570_09_PRODIMAGE
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+7
PROG_P2570-09_detail-montage

Spades Collection 56" Two Blade Ceiling Fan

$467.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2570-09

Collection name:

Spades

The 56 inch Spades ceiling fan features a sleek contemporary two-blade design that is finished in Brushed Nickel with silver blades. Spades features a dual mount system, an energy saving DC motor and ABS composite blades. A full function remote control with batteries is included.

  • 56" Spades ceiling fan features a sleek and contemporary two-blade design
  • Features silver blades and a Brushed Nickel finish
  • Spades features a dual mount system, an energy saving DC motor and ABS composite blades
  • A full function remote control with batteries is included. Conveniently allows you to reverse the fan from the remote control
  • The Spades features a dual mount system to offer greater flexibility when installing
  • Features modern styling
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • Will not accept a light kit
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • UL Dry location listed
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 6746 cfm, Energy consumption- 32 watts (excluding lights), Airflow efficiency- 207 cfm/watt
  • Limited Lifetime Warranty.

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P2570-09

Category General

Fans

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Silver

Fan - Blade Pitch

22 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

No

Lifestyle

  • Modern
  • Urban Industrial
  • Vintage Electric

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

6 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Style

  • Transitional
  • Modern

Switch Type

Push button

Type

Propeller

UPC

785247221646

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

56 in x 56 in x 18.125 in

Fan - Recommended room size

400 ft²

Height

18.125 in

Length

56 in

Note Weight of fixture exceeds NEC limits

No

Weight

20.6 lb

Width

56 in

Width Diameter Descriptor

dia.

Electrical Ratings

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

207

EPACTenergy consumption watts

32

Industry Standard(s)

Title 20

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93089925

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
RH787T Remote Pairing
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Fan Blade Finish Image(s)