PROGRESS LIGHTING
Image of P250071-009 Spicer Collection 54" Three-Blade Grey Weathered Wood/Brushed Nickel Indoor/Outdoor DC Motor Contemporary Ceiling Fan
Image of P250071-009 Spicer Collection 54" Three-Blade Grey Weathered Wood/Brushed Nickel Indoor/Outdoor DC Motor Contemporary Ceiling Fan
play
3D View
play
+10
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Spicer Collection 54" Three-Blade Grey Weathered Wood/Brushed Nickel Indoor/Outdoor DC Motor Contemporary Ceiling Fan

$523.16 USD

Brand: Progress Lighting

Catalog ID: P250071-009

Collection name: Spicer

Embrace a unique and stylish 54" ceiling fan from the Spicer Collection. Three curved ABS blades with a grey weathered wood finish rotate around a beautiful low profile brushed nickel center for a contemporary design that will find a home in a variety of indoor and outdoor living spaces. Energy-efficient DC motor provides added cost savings. Not light kit compatible.

  • Ideal for a bedroom, living room, or favorite covered outdoor spaces
  • Perfect for contemporary style settings
  • 3 curved ABS blades with a grey weathered wood finish and brushed nickel accents
  • Includes all hardware for convenient installation
  • 6-speed handheld remote with batteries included and wall bracket for storage
  • Energy-efficient quiet DC motor
  • Measures 54-inch diameter by 11-1/2-inch height
  • Includes one 6-inch down rod. Additional length downrods are available to adjust for a variety of ceiling heights
  • Certifications: UL Damp Location Listed for use indoors or outdoor, but sheltered environments such as a covered patio. Title 20
  • Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Battery Capacity

3 Ah

Battery Type

AA 1.5V Alkaline

Can be mounted up or down

No

Catalog Number

P250071-009

Category General

Fans

Color

Nickel

Color Generic

Grey

Compatibility

Downrod

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

Fan - Blade finish

Grey Weathered Wood

Fan - Blade Pitch

28 °

Fan - Motor speed

6 Speed, Remote Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lifestyle

Contemporary

Mount location

ceiling downrod

Mounting for outlet box included

Mounting Plate

Mounting Type

  • Ceiling Flat
  • Ceiling Sloped

New Products

No

Operating Temperature

40 °C

Power Source

Hardwired

Power Source Required?

No

Quick Install canopy

No

Quick Link connector

No

Remote included

6 Speed Remote Control

Room Type

  • Bedroom
  • Living Room

Service Life

On Website=Yes

Size Type

Large

Starting Temperature - Minimum

-10 °C

Switch Type

Push button

UPC

785247261048

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

54 in x 54 in x 11.5 in

Fan - Recommended room size

400 ft²

Height

11.5 in

Length

54 in

Note Weight of fixture exceeds NEC limits

No

Weight

13.45 lb

Width

54 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.6 A

Frequency Rating

60 Hz

Input Voltage

120 V

Voltage Rating

120 VAC

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

UL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

158 CFM/WATT

EPACTenergy consumption watts

22 W

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada; Mexico

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93153460

Media

Videos

play
FA0108 Remote Pairing
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model