PROGRESS LIGHTING
PROG_P250065_129_hero_PRODIMAGE
PROG_P250065_129_hero_PRODIMAGE
play
3D View
play
+9

Springer Collection 52-Inch 12-Blade Architectural Bronze DC Motor Farmhouse Windmill Ceiling Fan

$1,045.00 USD

Brand:

Progress Lighting

Catalog ID:

P250065-129

Collection name:

Springer

Relax under the refreshing breeze of the Springer Collection 52-Inch 12-Blades Distressed Walnut DC Motor Farmhouse Windmill Ceiling Fan ideal for any great room, bedroom, living room, or bonus room. Perfect for farmhouse, rustic, and coastal style settings. Ideal for boosting airflow in smaller spaces. 12 sweeping blades are coated in a distressed walnut finish for rustic flair.

  • APPLICATION: Ideal for any great room, bedroom, living room, or bonus room.
  • STYLES: Perfect for farmhouse, rustic, and coastal style settings. Ideal for boosting airflow in smaller spaces.
  • BLADES: 12 sweeping blades are coated in a distressed walnut finish for rustic flair.
  • DIMENSIONS: Measures 52-inch diameter by 17.375-inch height. A 1-inch x 8-inch downrod is included. Longer accessory downrods can be ordered separately
  • REMOTE CONTROL/CANOPY: A 6-speed remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat. Add the P2673-01 module to make the fan WiFi compatible. Dual mount canopy that accommodates flat or sloped ceilings (sloped -22 degrees).
  • BULBS: Light kit available P260000-129-WB.
  • MOTOR: Experience energy-efficient savings with the fan's cutting-edge DC motor.
  • CERTIFICATIONS: Title 20, cETLus, and Dry Location Listed.
  • PAIRS WITH: Pairs with a variety of Progress Lighting fixtures.
  • WARRANTY: Our Limited Lifetime Warranty ensures your complete satisfaction with your purchase and we offer professional after-sales customer service support.

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Color

Bronze

Color Generic

Brown

Compatibility

Remote Control

Construction Material - Main

Steel

Fan - Blade finish

Distressed Walnut

Fan - Blade Pitch

22 °

Fan - Motor speed

6 Speed, Remote Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Architectural Bronze

Finish Type

Baked Powder Epoxy/Polyester Finish

Fixture Type

Ceiling Fan

Lamp Included

No

Lifestyle

Farmhouse

Mount location

ceiling downrod

Mounting for outlet box included

Mounting Bracket

Mounting Type

  • Ceiling Sloped
  • Ceiling Downrod

New Products

No

Number of Lamps

0

Number of Lamps Total

0

Power Source

Hardwired

Quick Install canopy

No

Quick Link connector

No

Remote included

6 Speed Remote Control

Room Type

Living Room

Size Type

Medium

Switch Type

Push button

Type

Windmill

UPC

785247250042

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

52 in x 52 in x 17.375 in

Fan - Recommended room size

360 ft²

Height

17.375 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

37.07 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.42 A

Frequency Rating

60 Hz

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

245

EPACTenergy consumption watts

19

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93138704

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
RH787TB Remote Pairing Video
play
P250065-129 IMG_7573
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model