PROGRESS LIGHTING
PROG_P3661_15_PRODIMAGE
PROG_P3661_15_PRODIMAGE
PROG_status chandelier_IMG_2672_detailshot
PROG_status chandelier_IMG_1309_detailshot
PROG_status chandelier_IMG_1313_detailshot
Discontinued
Clearance

Status Collection Four-Light Foyer Pendant

$110.50 USD
$560.45 USD

Brand:

Progress Lighting

Catalog ID:

P3661-15

Collection name:

Status

Enjoy high status with a collection full of fun, femininity, glimmer and glean. Status can excite the room as K9 glass accents offer a crystal-like clarity. Off-White fabric shade is matched perfectly with the polished chrome finish completing the four-light foyer fixture with a sophisticated look.

  • Polished chrome finish.
  • K9 glass accents.
  • Off-White fabric shade.
  • 9 gauge chain included.

Product details

General

Can be mounted up or down

No

Catalog Number

P3661-15

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Pendant

Glass

Off-White textured

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Luxury
  • Modern
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Bathroom

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

  • Luxury
  • Transitional
  • Coastal
  • Modern

Type

Pendant

UPC

785247183876

Warranty Length

1 year warranty

Dimensions

Dimensions

16 in x 16 in x 30.625 in

Gross Weight with Packaging

13.53 lb

Height

30.625 in

Length

16 in

Length - Installed

105.625 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

13.53 lb

Width

16 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

8

Resources

Instruction Sheet Number

93052527