PROGRESS LIGHTING
PROG_P5031_15_PRODIMAGE
PROG_P5031_15_PRODIMAGE
PROG_status chandelier_IMG_2672_detailshot
PROG_Sizing_guideline_Bedroom_Pendant_info
+4
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
Discontinued
Clearance

Status Collection One-Light Polished Chrome Off-White textured Shade Coastal Mini-Pendant Light

$100.00 USD
$147.95 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5031-15

Collection name:

Status

Enjoy high status with a collection full of fun, femininity, glimmer and glean. Status can excite the room as K9 glass accents offer a crystal-like clarity. Off-White fabric shade is matched perfectly with the polished chrome finish completing the one-light mini-pendant with a sophisticated look.

  • The mini-pendant from the Status Collection is ideal for kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • Perfect for luxury, new traditional and most upscale interiors
  • The off-with linen shade is finished in a luxurious polished chrome and has crystal-like clarity with K9 glass accents
  • Includes one 6", four 12" stems and 6 links of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 6 in x 6 in x 11.125 in
  • Uses one medium base bulbs 75 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5031-15

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Mini-Pendant

Glass

Off-White textured

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Luxe
  • Modern
  • Transitional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Luxury
  • Transitional
  • Coastal
  • Modern

Type

Mini-Pendant

UPC

785247183937

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6 in x 6 in x 11.125 in

Gross Weight with Packaging

5.17 lb

Height

11.125 in

Length

6 in

Length - Installed

77.125 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

5.17 lb

Width

6 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

70

Resources

Instruction Sheet Number

93052524