PROGRESS LIGHTING
PROG_P8602_20_PRODIMAGE
PROG_P8602_20_PRODIMAGE
PROG_Kitchen_Stems_App_Shot_P8602_example
PROG_Extra_Stem_app_shot_example
+1
PROG_Extra_Stem_app_shot_3_example

Stem Extension Kit In An Antique Bronze Finish

$24.42 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8602-20

Collection name:

Accessory Stem Kit

Stem extension kit with 2-6" and 1-12" stems included. Requires at least one link of chain at the top of fixture (not included). Antique Bronze finish.

  • Antique Bronze finish.
  • Includes two 6", one 12" stems.

Product details

General

Can be mounted up or down

No

Catalog Number

P8602-20

Category General

Accessories

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Accessory

Indoor/Outdoor

Indoor

Lamp Included

No

Lifestyle

  • Commodity
  • Utilitarian

Max Load Lbs.

50 lb

Mount location

Ceiling

Mounting for outlet box included

No

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Style

Utilitarian/Commodity

UPC

785247192465

Warranty Length

1-year Limited Warranty

Weight Load Rating (Design/Test)

50 lb

Dimensions

Dimensions

0.5 in x 0.5 in x 24 in

Gross Weight with Packaging

1 lb

Height

24 in

Length

0.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.39 lb

Width

0.5 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

12

Pallet Quantity

2538

Resources and downloads