PROGRESS LIGHTING
PROG_P8601_161_PRODIMAGE
PROG_P8601_161_PRODIMAGE
PROG_Extra_Stem_app_shot_example
PROG_Extra_Stem_app_shot_3_example
PROG_P8601_Stems_Line_Art

Stem Extension Kit in a Aged Brass Finish

$50.16 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8601-161

Collection name:

Accessory Stem Kit

This stem extension kit is for use with fixtures requiring additional overall length for installation on higher ceilings. At least one link of chain will still be required at the top. Stems are finished to match Progress Lighting products. The kit includes (2) 12 in. and (2) 15 in. stems in Aged Brass and 1/8IP threaded connectors. Chain links are not included.

  • Aged Brass finish.
  • Use stems in any combination to achieve desired overall length.
  • 1/2 In. Diameter x 54 In. assembled overall length.
  • Finish matches fixtures from Progress Lighting.

Product details

General

Catalog Number

P8601-161

Color

Brass

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

Finish Name

Aged Brass

Finish Type

Plated

Fixture Type

Accessory

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Max Load Lbs.

50 lb

Mount location

Ceiling

Mounting for outlet box included

No

New Products

No

Photocell

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Quick Install canopy

No

Quick Link connector

No

UPC

785247231409

Warranty Length

1-year Limited Warranty

Weight Load Rating (Design/Test)

50 lb

Dimensions

Dimensions

0.5 in x 0.5 in x 54 in

Height

54 in

Length

0.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.43 lb

Width

0.5 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

20

Pallet Quantity

360

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)