PROGRESS LIGHTING
PROG_P8601_151_PRODIMAGE
PROG_P8601_151_PRODIMAGE
PROG_Extra_Stem_app_shot_example
PROG_Extra_Stem_app_shot_3_example
PROG_P8601_Stems_Line_Art

Stem Extension Kit in a Cottage White Finish

$50.16 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8601-151

Collection name:

Accessory Stem Kit

This stem extension kit is for use with fixtures requiring additional overall length for installation on higher ceilings. At least one link of chain will still be required at the top. Stems are finished to match Progress Lighting products. The kit includes (2) 12 in. and (2) 15 in. stems in Cottage White and 1/8IP threaded connectors. Chain links are not included.

  • Cottage White Finish
  • Use stems in any combination to achieve desired overall length.
  • 1/2 In. Diameter x 54 In. assembled overall length.
  • Finish matches fixtures from Progress Lighting.

Product details

General

Can be mounted up or down

No

Catalog Number

P8601-151

Color

White

Color Generic

White

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Cottage White

Finish Type

Painted

Fixture Type

Accessory

Indoor/Outdoor

Indoor

Lamp Included

No

Max Load Lbs.

50 lb

Mount location

Ceiling

Mounting for outlet box included

No

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Socket Type

sockets

UPC

785247226986

Warranty Length

1-year Limited Warranty

Weight Load Rating (Design/Test)

50 lb

Dimensions

Dimensions

0.5 in x 0.5 in x 54 in

Height

54 in

Length

0.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.43 lb

Width

0.5 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

195

Resources and downloads