PROGRESS LIGHTING
PROG_P400235_031_hero_PRODIMAGE
PROG_P400235_031_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1595_10.28.20_JAN_2021_Part2_Stockbrace_MB_GeneralLit
+3
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
Discontinued
Clearance

Stockbrace Collection Three-Light Matte Black and Clear Glass Farmhouse Style Chandelier Light

$169.00 USD
$294.25 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400235-031

Collection name:

Stockbrace

Inspired by traditional post-and-beam construction, the Stockbrace Collection 3-Light Matte Black Clear Glass Farmhouse Chandelier Light. Clean lines, an open design, and architectural details are coated in a classic matte black finish. Light sources illuminate clear glass shades to complete the clean design.

  • Application: Inspired by traditional post-and-beam construction, the Stockbrace Collection 3-Light Matte Black Clear Glass Farmhouse Chandelier Light ideal for any hallway, stairwell, entryway, living room, dining room, or sitting room.
  • Styles: Perfect for modern farmhouse style settings.
  • Finish: Clean lines, an open design, and architectural details are coated in a classic matte black finish.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: Light sources illuminate clear glass shades to complete the clean design.
  • Bulbs: For ideal illumination, use 3 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 16-inch diameter by 18-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with the Briarwood, Lockhart, and Clarion collections from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P400235-031

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Chandelier

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Craftsman
  • Farmhouse
  • Modern Mountain

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Stem Hung With 6 Links Of Chain

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Breakfast Nook
  • Kitchen

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Chandelier

UPC

785247247219

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

16 in x 16 in x 18 in

Height

18 in

Length

16 in

Length - Installed

84 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

9.54 lb

Width

16 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93130604