PROGRESS LIGHTING
PROG_P550128-31M_hero_PRODIMAGE
PROG_P550128-31M_hero_PRODIMAGE
PROG_Swansea_Collection_GeneralLit
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+1
PROG_P550128-31M_herowcanopy_PRODIMAGE

Swansea Collection Four-Light 18" Matte Black Transitional Outdoor Chandelier with Clear Glass Shades

$440.00 USD

Brand:

Progress Lighting

Catalog ID:

P550128-31M

Collection name:

Swansea

The Swansea outdoor living square chandelier is distinguished by strong geometric lines finished in modern black to create an open, minimalist frame. A arched top gives the airy frame added dimension. Four linear arms hold crisp, clear glass shades that are enclosed to protect the elegant candelabra lights from the elements. The openness of the design delivers unobstructed layers of soft illumination to brighten outdoor spaces.

  • An airy frame and clear glass shades deliver unobstructed layers of light to outdoor rooms
  • Strong geometric lines and an open cage frame create the ideal light for transitional and farmhouse settings
  • A classic matte black finish showcases the clean lines of the fixture's frame
  • The arched top of the frame adds a graceful dimension to the design
  • Crisp, clear glass shades are closed on top to protect the elegant lights from the elements
  • Measures 18 in. SQ x 17.25 in. H
  • Uses (4) 60-Watt maximum candelabra base bulbs, or LED equivalent, that are sold separately. Dimmable when used in conjunction with dimmable bulbs
  • Certifications: cETLus Damp Location listed, fixture can be used in covered outdoor areas
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Catalog Number

P550128-31M

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Hanging

Glass

Clear

Indoor/Outdoor

Indoor & Outdoor

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Farmhouse

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Or Stem

New Products

Yes

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Outdoor Living
  • Patio

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

UPC

785247265114

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

18 in x 18 in x 17.25 in

Height

17.25 in

Length

18 in

Length - Installed

92.5 in

Overall Length with

Overall Ht. W/Chain

Weight

11.646999999999998 lb

Width

18 in

Width Diameter Descriptor

sq.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93160750

Resources and downloads