PROGRESS LIGHTING
Image of P250102-31M-CS Tarsus Collection 52 in. Five Blade Matte Black Modern Ceiling Fan with Integrated CCT-LED Light
Image of P250102-31M-CS Tarsus Collection 52 in. Five Blade Matte Black Modern Ceiling Fan with Integrated CCT-LED Light
play
play
+21
Image of P250102-31M-CS Tarsus Collection 52 in. Five Blade Matte Black Modern Ceiling Fan with Integrated CCT-LED Light

Tarsus Collection 52 in. Five Blade Matte Black Modern Ceiling Fan with Integrated CCT-LED Light

$715.00 USD

Brand: Progress Lighting

Catalog ID: P250102-31M-CS

Collection name: Tarsus

A clean, modern design and color-selectable LED technology give the Tarsus 52-inch ceiling fan high function and a distinctive style. This fan illuminates indoor contemporary spaces with 25W integrated LED light source. Choose from a gentle 2700K, 3000K soft light or a bright 5000K light on the included full-function remote control. Five reversible plywood blades are finished in Matte Black and Rustic Charcoal with a Matte Black housing. Its DC motor is UL rated for indoor use and operates with whisper-quiet efficiency.

  • The Tarsus Collection Ceiling Fan is ideal for use indoors in living rooms, bedrooms, dens and offices
  • The fixture's simple yet classic design fits beautifully in contemporary settings
  • The fan is coated in a crisp matte black, accenting the light's contemporary design with reversible blades of matte black and rustic charcoal
  • Equipped with a quiet and efficient DC motor to keep spaces cool
  • Includes a 6 speed hand held remote that is reversible with a wall bracket
  • The LED light kit is included and features a frosted white acrylic shade for even illumination
  • An integrated 25W LED module offers color-selectable 90 CRI illumination in a gentle 2700K, 3000K soft light or a bright 5000K light, 2000 lumens
  • Measures 52-in. diameter and 14.75-in. height
  • JA8 2019 certified
  • Our limited lifetime warranty guarantees your complete satisfaction with your purchase and we offer professional after-sales customer service support
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance

Product details

General

Battery Capacity

1.2 Ah

Battery Type

AAA 1.5V Alkaline

Can be mounted up or down

No

Catalog Number

P250102-31M-CS

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

80 CRI

Color Temperature

  • 2700 K
  • 3000 K
  • 5000 K

Construction Material - Main

steel

Control

Handheld Remote with Wall Bracket

EU RoHS Indicator

No

Fan - Blade finish

  • Matte Black
  • Rustic Charcoal

Fan - Blade Pitch

12 °

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Reversible

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

Frosted White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type 2nd

LED

Lamp Type Basic

Solid State

Lifestyle

Contemporary

LM-79 Lumens

2000 lm

LM-79 Lumens per Watt

80 Lum/Watt

Mount location

ceiling downrod

Mounting for outlet box included

Mounting Bracket

Mounting Type

Ceiling Downrod

New Products

Yes

Number of Lamps

1

Number of Lamps 2nd

1

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Living Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Sub Brand

Progress LED

Switch Type

Push button

UPC

785247255542

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

52 in x 52 in x 14.75 in

Fan - Recommended room size

400 ft²

Height

14.75 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

17.64 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.5 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

20 W

Lamp Wattage 2nd

10 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

UL

Certified Listed Location

Dry Location Only

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

38 CFM/WATT

EPACTenergy consumption watts

94 W

JA8

2019

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada/Mexico

Title 20

Yes

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165626

Media

Videos

play
play
FA0108 Remote Pairing