PROGRESS LIGHTING
PROG_P400270_012_hero_PRODIMAGE
PROG_P400270_012_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+4
PROG_Sizing_guideline_graphic_Dining_Chandelier_info

Thorpe Collection Five-Light Satin Brass Mid-Century Modern Style Chandelier Light

$317.79 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400270-012

Collection name:

Thorpe

Fall in love with the starburst form reinvented by a rustic twist with the Thorpe Collection 5-Light Satin Brass Mid-Century Modern Chandelier Light. Angular lines coated in a faux Hickory finish are accented by a golden satin brass center and smooth stem. Light sources extend from the center in a circular fashion for a softer, playful ambiance.

  • Application: Fall in love with the starburst form reinvented by a rustic twist with the Thorpe Collection 5-Light Satin Brass Mid-Century Modern Chandelier Light ideal for any dining room, kitchen, bedroom, or living room.
  • Styles: Perfect for mid-century modern, global, and transitional style settings.
  • Finish: Angular lines coated in a faux Hickory wood finish are accented by a golden satin brass center and smooth stem.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: Light sources extend from the center in a circular fashion for a softer, playful ambiance.
  • Bulbs: For ideal illumination, use 5 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 27-5/8-inch diameter by 23-7/8-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with the Atwell and Clarion collections by Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P400270-012

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Satin Brass

Finish Type

Plated

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Global
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Stem Hung With 6 Links Of Chain

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Kitchen
  • Great Room

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Chandelier

UPC

785247246878

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

27.62 in x 27.62 in x 23.875 in

Height

23.875 in

Length

27.62 in

Length - Installed

80.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

11.88 lb

Width

27.62 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

42

Resources

Instruction Sheet Number

93129411