PROGRESS LIGHTING
PROG_P2553_152WB_herosilver_PRODIMAGE
PROG_P2553_152WB_herosilver_PRODIMAGE
play
play
+13

Trevina II Collection 52" Three-Blade Nickel Ceiling Fan

$308.99 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2553-152WB

Collection name:

Trevina II

This ceiling fan includes two LED bulbs covered by a white opal shade to help extend your day into the evening. You and your family will relax in your peaceful retreat created by the cool breeze coming from the three-blades rotating overhead. The fixture is coated in a nickel finish to complete the handsome design. Does not include a switch. Add a wall control or remote control.

  • You and your family will relax in your peaceful retreat created by the cool breeze coming from the three-blades rotating overhead.
  • This ceiling fan includes two LED bulbs covered by a white opal shade to help extend your day into the evening.
  • The fixture is coated in a nickel finish to complete the handsome design.
  • Ideal for any living room, great room, or bedroom.
  • Perfect for modern or traditional settings.
  • Measures 52-inch width by 15-3/4-inch height.
  • Uses two LED bulbs that are included (9.5w).
  • Does not have a switch included add a wall control or remote control.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P2553-152WB

Category General

Fans

Color

Gray

Color Generic

Grey

Color Rendering Index (CRI)

80 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

  • Silver
  • Black

Fan - Blade Pitch

12 °

Fan - Dual mount

No

Fan - Motor speed

3 Speed, Manual Reverse

Fan blades finish descriptor

Reversible

Finish Name

Painted Nickel

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Light Distribution

Downlight

Mount location

Ceiling

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Socket Base Type - Main

E26

Socket Type

sockets

Type

Standard

UPC

785247240364

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

52 in x 52 in x 15.75 in

Fan - Recommended room size

400 ft²

Height

15.75 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

16.98 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

9.5 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

81

EPACTenergy consumption watts

39

JA8

2016

Restricted Country and Reason

Canada/Mexico

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

15000

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93114634

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
P2553-152WBblack blade
play
PROG_P2553-152WBblack_video
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
play
PROG_P2553-152WBsilver_video