PROGRESS LIGHTING
PROG_P250076_152-WB_heroMatte-Black_PRODIMAGE
PROG_P250076_152-WB_heroMatte-Black_PRODIMAGE
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+8
PROG_TrevinaV_Collection_GeneralLit

Trevina V 52" 3-Blade Indoor Painted Nickel Modern Ceiling Fan with Light Kit and White Opal Shade

$308.00 USD

Brand:

Progress Lighting

Catalog ID:

P250076-152-WB

Collection name:

Trevina V

Trevina features updated modern styling and efficient LED lamping to create cool, cost-saving breezes inside your home. Three reversible plywood blades and a white opal glass shade add to the elegant and straightforward design of the motor housing. Individual pull chains operate both the fan and the light. Fan features a beautiful painted nickel finish that complements many settings.

  • 3 sleek reversible fan blades finished in silver or matte black extend from a clean, modern housing
  • The fan body is finished in beautiful painted nickel accented by a chrome pull chain with silver fob
  • Includes (2) 9-watt medium base LED bulbs
  • Measures 52 in. L x 52 in. W x 16.5 in. H
  • Flexible mounting options for standard or sloped ceilings
  • Can accept an accessory wall and remote control (sold separately). Includes chrome pull chain.
  • Dimmable to 10% brightness with Triac/Forward phase dimmers
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance
  • Certifications: Title 24 JA8 rated, UL and Dry Location listed and has an AC motor for increased efficiency
  • Our limited lifetime warranty guarantees your complete satisfaction with your purchase and we offer professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P250076-152-WB

Color

Gray

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Compatibility

Sloped Ceiling Kit

Construction Material - Main

Steel

Dimming Protocol

Triac/Forward Phase

Dimming Range

Dims to 10% Brightness

Fan - Blade finish

  • Silver
  • Matte Black

Fan - Blade Pitch

12 °

Fan - Fob finsh

Silver

Fan - Motor speed

3 Speed, Manual Reverse

Fan - Pull Chain finish

Chrome

Fan blades finish descriptor

Reversible

Finish Name

Painted Nickel

Finish Type

Powder Coat

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Solid State

Lifestyle

Modern

LM-79 Lumens

800 lm

LM-79 Lumens per Watt

96 Lum/Watt

Mount location

ceiling downrod

Mounting for outlet box included

Hdwr. Included

Mounting Type

  • Flat Ceiling
  • Sloped Ceiling

New Products

Yes

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Living Room
  • Bedroom

Size Type

Large

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Switch Type

Pullchain

Type

Basic

UPC

785247264902

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

52 in x 52 in x 16.5 in

Fan - Recommended room size

400 ft²

Height

16.5 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

18.08 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

1.5 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

116 CFM/WATT

EPACTenergy consumption watts

29 W

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

Yes

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada; Mexico

Title 20

Yes

Title 24

Yes

TM-21

25000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93157895

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS