PROGRESS LIGHTING
Image of P400310-31M Trimble Collection Four-Light Matte Black Chandelier
Image of P400310-31M Trimble Collection Four-Light Matte Black Chandelier
play
3D View
Image of P400310-31M Trimble Collection Four-Light Matte Black Chandelier
+11
Image of P400310-31M Trimble Collection Four-Light Matte Black Chandelier

Trimble Collection Four-Light Matte Black Chandelier

$880.00 USD

Brand: Progress Lighting

Catalog ID: P400310-31M

Collection name: Trimble

Angular metal shades suspended from an expansive frame create a signature design statement in the Trimble Collection. Its mid-century modern inspiration incorporates a streamlined approach and rich visual details that bring iconic style to open spaces. Its opaque metal shades are finished in subtle matte black. This pendant is ideal for delivering crisp downlight to living rooms, dining rooms and bedrooms in mid-century modern and luxe industrial settings.

  • The Trimble Collection chandelier is a stylish, contemporary fixture that is ideal for dining, living and bedrooms
  • The fixture's iconic design is ideal for interiors in luxe industrial, mid-century modern and contemporary rooms
  • Angular metal shades that can tilt, are held by an expansive frame, distinctly highlighting and offering a prominent visual appeal to modern spaces
  • The fixture's strong lines is beautifully accented by matte black with a white inner shade
  • Pleasing illumination is delivered to surfaces below from cone-shaped shades
  • Uses (4) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 54.12-in. diameter by 11.12-in. height
  • Includes one 6", four 12" stems and 6 links of chain for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400310-31M

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Chandelier

Glass

Matte Black

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe Industrial
  • Mid-Century Modern

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Stem Hung With 6 Links Of Chain

New Products

Yes

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Living Room
  • Dining Room
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247268214

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

54.12 in x 54.12 in x 11.12 in

Height

11.12 in

Length

54.12 in

Length - Installed

77 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

18.73 lb

Width

54.12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165002

Media

3D AR Model