PROGRESS LIGHTING
Image of P710113-109 Trimble Collection One-Light Brushed Bronze Wall Bracket
Image of P710113-109 Trimble Collection One-Light Brushed Bronze Wall Bracket
Image of P710113-109 Trimble Collection One-Light Brushed Bronze Wall Bracket
Image of P710113-109 Trimble Collection One-Light Brushed Bronze Wall Bracket
+13
Image of P710113-109 Trimble Collection One-Light Brushed Bronze Wall Bracket

Trimble Collection One-Light Brushed Bronze Wall Bracket

$280.50 USD

Brand: Progress Lighting

Catalog ID: P710113-109

Collection name: Trimble

An angular metal shade create a signature design statement in the Trimble Collection Wall Bracket. Its mid-century modern inspiration incorporates a streamlined approach and rich visual details that bring iconic style to open spaces. The opaque metal shade, arm and backplate are finished in subtle brushed bronze. This Wall light is ideal for delivering crisp downlight to bedrooms and living rooms in mid-century modern and luxe industrial settings.

  • The Trimble Collection wall bracket is a stylish, contemporary fixture that is ideal for bedrooms and living rooms
  • The fixture's iconic design is ideal for interiors in luxe industrial, mid-century modern and contemporary rooms
  • A metal cone-shaped shade has a locking clutch for tilting and is held by an angular stem, which rotates from side to side.
  • The fixture is beautifully accented by a golden brushed bronze finish and a white inner shade
  • Focused task light is delivered to surfaces below from the wall light's cone-shaped shade
  • Uses (1) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 10-in. width by 10-in. height, extends from wall 21.87-in.
  • Features an on/off switch on the top of the fixture's backplate.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P710113-109

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Brushed Bronze

Finish Type

Plated

Fire Resistance

No

Fixture Type

Wall Sconce

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe Industrial
  • Mid-Century Modern

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Living Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Switch Type

Push button

UPC

785247255283

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10 in x 21.87 in x 10 in

Height

10 in

Height to Center

7 in

Length

10 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.29 lb

Width

21.87 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165004