PROGRESS LIGHTING
PROG_P350147_031_hero_PRODIMAGE
PROG_P350147_031_hero_PRODIMAGE
PROG_pl_lumens_chart
PROG_P350147_031_detail1_PRODIMAGE
+1
PROG_Flush_Mount_Options_Info-Graphic

Two-Light 14" Etched Glass Flush Mount

$89.76 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350147-031

A bold, Black-finished frame adds a splash of sophistication in the Etched Glass two-light flush mount. The simple, clean fixture with its white, etched glass bowl will bring style and functional illumination to bustling hallways and staircases or a dining room, bedroom, or kitchen in transitional settings.

  • Perfect for installing in pairs in a dining room, living room, bedroom, or kitchen, or to use in multiples in a hallway or for lining a staircase
  • Clean, straightforward design makes it ideal for transitional settings
  • Two-light flush mount with a minimalist look
  • Wide, crown molding-inspired, metal band for an added architectural detail
  • White, etched glass bowl emits a soft, comfortable glow
  • Finished in statement-making Black
  • Measures 14 in diameter X 4-5/8 in height
  • Uses two 60-watt max medium base bulbs, including the LED equivalent, that are sold separately
  • Includes installation instructions and mounting hardware
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P350147-031

Category General

Close-To-Ceiling

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Flush

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Closets
  • Hall & Foyer
  • Kitchen
  • Sitting Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Style

Transitional

Type

Flush-Mount

UPC

785247232376

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14 in x 14 in x 4.625 in

Height

4.625 in

Length

14 in

Weight

4.66 lb

Width

14 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

48

Resources

Instruction Sheet Number

93101645