PROGRESS LIGHTING
PROG_P6341_8230K_PRODIMAGE
PROG_P6341_8230K_PRODIMAGE
PROG_P6345_82_PRODIMAGE
PROG_P6342_8230K w P6343_82_PRODIMAGE
Discontinued
Clearance

Two-Light Security/Flood Light With Motion Sensor

$49.40 USD
$212.30 USD

Brand:

Progress Lighting

Catalog ID:

P6341-82-30K

Collection name:

Security Light

The two-light Security light with motion sensor is ideal for residential and commercial applications. Each tempered glass head has over 1,000 lumens and is adjustable. The motion sensor has 180 degree coverage, center focus range to 72 feet, Time On, Sensitivity and Distance adjustment with Night/Day or night operation. This fixture saves energy and maintenance over traditional lighting sources. Metallic Gray finish.

  • Metallic Gray finish.
  • Die-cast Aluminum construction.
  • Two adjustable heads.
  • 180 degree motion sensor.
  • 2104 lumens, 79 lumens/watt (delivered).
  • Time On, Sensitivity and Distance adjustment.

Product details

General

Can be mounted up or down

No

Catalog Number

P6341-82-30K

Category General

Outdoor

Color

Gray

Color Generic

Grey

Color Rendering Index (CRI)

83 CRI

Color Temperature

3000 K

Construction Material - Main

Die-Cast Aluminum

Convertible fixture includes both mounts

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Metallic Gray

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Wall

Glass

Tempered

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

LM-79 Lumens

2104 lm

LM-79 Lumens per Watt

79 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Operating Temperature Celcius Max

40 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

LED

Starting Temperature - Minimum

-20 °C

Style

Utilitarian/Commodity

Sub Brand

Progress LED

UPC

785247200009

Warranty Length

5 year warranty

Dimensions

Depth

5 in

Detection Range (ft.)

72 ft

Dimensions

12.75 in x 5 in x 6.5 in

Height

6.5 in

Length

12.75 in

Note Weight of fixture exceeds NEC limits

No

Range of Motion

180 °

Weight

2.97 lb

Width

5 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

26.6 W

Lumens Per Watt

79 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

TM-21

60000

Logistics

Carton Quantity

4

Pallet Quantity

160

Resources

Instruction Sheet Number

93073512

Resources and downloads