PROGRESS LIGHTING
PROG_P710038_135st64_PRODIMAGE
PROG_P710038_135st64_PRODIMAGE
PROG_P710038_135st64alt_PRODIMAGE
PROG_P710038_135t10_PRODIMAGE
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
Discontinued
Clearance

Union Square Collection Wall Sconce

$58.00 USD
$124.30 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710038-135

Collection name:

Union Square

Union Square features a reproduction gas lantern inspiration The one-light bath & vanity - wall sconce features a Stainless Steel finish that complements the natural polished material and clear flat glass panels. They are open on the top and bottom, providing character and visual appeal to the form.

  • Design inspired by historical reproduction gas lanterns
  • Features popular Stainless Steel finish to complement the natural polished material and clear flat glass panels
  • Uses one 60 watt max, medium base lamp bulb (sold separately)
  • Perfect showcase for vintage style bulbs including Progress Lighting P7825-01
  • The sconces are open on the top and bottom, providing character and visual appeal to the form
  • Perfect choice to add task lighting on either side of mirror to eliminate shadows on face when getting ready in the morning
  • In addition to bath areas, sconces are suitable for hall & foyers to add ambient lighting
  • Versatile lighting fixture that complements vintage electric, urban industrial, rustic farmhouse and modern farmhouse interiors.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

Yes

Catalog Number

P710038-135

Category General

Bath & Vanity

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Stainless Steel

Finish Type

Plated

Fixture Type

Wall Sconce

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Urban Industrial
  • Vintage Electric

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Bathroom

Socket Base Type - Main

E26

Type

Bath Sconce

UPC

785247220076

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.25 in x 5 in x 12 in

Height

12 in

Height to Center

6 in

Length

5.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.31 lb

Width

5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

90

Resources

Instruction Sheet Number

93088584