PROGRESS LIGHTING
Image of P250094-020-30 Upshur Collection 52 in. Antique Bronze Transitional Ceiling Fan with LED Light Kit
Image of P250094-020-30 Upshur Collection 52 in. Antique Bronze Transitional Ceiling Fan with LED Light Kit
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Image of P250094-020-30 Upshur Collection 52 in. Antique Bronze Transitional Ceiling Fan with LED Light Kit
+7
Image of P250094-020-30 Upshur Collection 52 in. Antique Bronze Transitional Ceiling Fan with LED Light Kit

Upshur Collection 52 in. Antique Bronze Transitional Ceiling Fan with LED Light Kit

$539.00 USD

Brand: Progress Lighting

Catalog ID: P250094-020-30

Collection name: Upshur

Angles and curves bring contemporary style to Upshur. Three hand-finished ABS blades in grey weathered wood have a distinctive, angled design and are mounted directly to the flywheel to complete the fan's sleek, modern look. An AC motor offers dependable operation and creates powerful cool breezes, while a dimmable LED light kit is energy efficient and casts the perfect glow. The included remote control operates the fan, including reverse and full light dimming functions.

  • Sleek design works well in living rooms, bedrooms, great rooms, and covered patios and porches
  • Contemporary design is ideal for transitional, new traditional and modern settings
  • 3 sleek blades finished in warm walnut extend from a housing coated in an antique bronze finish
  • Measures 52 in. Dia x 13.7 in. H. Includes one 4.5-inch down rod. Additional length downrods are available to adjust for a variety of ceiling heights
  • For ideal illumination, one dimmable LED module is included (18-Watt, 1450 lumens delivered, 3000K, 90CRI), and one shatterproof frosted white acrylic shade for even illumination
  • Certifications: ETL Damp Location Listed, suitable for use indoors or in outdoor covered areas
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance
  • Powered by an AC motor for dependable operation using included hand-held remote control and full light dimming functions
  • Includes Lifetime Limited Warranty

Product details

General

Battery Capacity

0.22 Ah

Battery Type

CR2032 3V Lithium-Metal

Can be mounted up or down

No

Catalog Number

P250094-020-30

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Compatibility

Sloped Ceiling Kit

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Fan - Blade finish

Walnut

Fan - Blade Pitch

14 °

Fan - Motor speed

3 Speed, Manual Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Antique Bronze

Finish Type

Painted

Fire Resistance

No

Fixture Type

Ceiling Fan

Glass

Frosted White

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Type Basic

Solid State

Lifestyle

Transitional

LM-79 Lumens

1450 lm

LM-79 Lumens per Watt

80.56 Lum/Watt

Mount location

Ceiling

Mounting for outlet box included

Mounting Bracket

Mounting Type

Ceiling Downrod

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Living Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Socket Type

Plug-in

Sub Brand

Progress LED

Switch Type

Push button

Type

Basic

UPC

785247266852

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

52 in x 52 in x 13.7 in

Fan - Recommended room size

360 ft²

Height

13.7 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

14 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.43 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

18 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

ETL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

102 CFM/WATT

EPACTenergy consumption watts

34 W

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada/Mexico

Title 20

Yes

Title 22

No

Title 24

No

TM-21

54000

Logistics

Carton Quantity

1

Pallet Quantity

25

Resources

Instruction Sheet Number

93164768

Media

Videos

play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS