PROGRESS LIGHTING
PROG_P540002_020_PRODIMAGE
PROG_P540002_020_PRODIMAGE
PROG_Verdae_Antique_Bronze_GeneralLit
PROG_Post_Graphic_info
+3
PROG_verdae_IMG_7918_detailshot

Verdae Collection Three-Light Post Lantern

$389.07 USD
OR

Brand:

Progress Lighting

Catalog ID:

P540002-020

Collection name:

Verdae

The three-light post lantern in the Verdae collection offers traditional styling for a variety of exteriors. Classic and formal clear seeded glass complements an Antique Bronze finish. Fits 3" post (order separately). Hinged door for easy access to replace lamps.

  • Antique Bronze finish.
  • Traditional style.
  • Classic and formal clear seeded glass.
  • Hinged door for easy access to replace lamps.
  • Fits 3" post (order separately).

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P540002-020

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Post

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

phenolic

Style

New Traditional

UPC

785247208173

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10.375 in x 10.375 in x 22.625 in

Height

22.625 in

Length

10.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.7 lb

Width

10.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93073115

Resources and downloads