PROGRESS LIGHTING
Image of P400341-191 Vertex Collection Five-Light Brushed Gold Clear Glass Contemporary Chandelier
Image of P400341-191 Vertex Collection Five-Light Brushed Gold Clear Glass Contemporary Chandelier
Image of P400341-191 Vertex Collection Five-Light Brushed Gold Clear Glass Contemporary Chandelier
Image of P400341-191 Vertex Collection Five-Light Brushed Gold Clear Glass Contemporary Chandelier
+6
Image of P400341-191 Vertex Collection Five-Light Brushed Gold Clear Glass Contemporary Chandelier

Vertex Collection Five-Light Brushed Gold Clear Glass Contemporary Chandelier

$319.00 USD

Brand: Progress Lighting

Catalog ID: P400341-191

Collection name: Vertex

Elegantly extended, the Vertex chandelier is composed of angular forms to create a bold design that perfectly complements dining rooms and living rooms in modern interiors. Its distinctive silhouette is coated in a soft brushed gold finish. A clear glass shade offers bright illumination to spaces below. Customize the chandelier's hanging height to your ceiling using the Included 48 in. of chain for a variety of ceiling heights and sloped ceilings.

  • The Vertex Collection chandelier is an elaborate, contemporary fixture accenting dining rooms and living rooms
  • The light's distinctive silhouette is ideal for interiors in transitional and contemporary settings
  • The chandelier is finished in a gorgeous brushed gold
  • A lovely brushed gold frame define the fixture's distinct, angular silhouette
  • Alluring ambient light is diffused through the fixture's clear cone glass shade and cast through the light's stately frame
  • Uses (5) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 22.5-in. diameter by 15.25-in. height
  • This versatile fixture can be converted to a chandelier using the included 48 inches of chain or installed as a semi-flush mount fixture.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P400341-191

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Brushed Gold

Finish Type

Plated

Fire Resistance

No

Fixture Type

Chandelier

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Contemporary
  • Transitional

Light Distribution

Ambient

Mount location

ceiling chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

Yes

Number of Lamps

5

Number of Lamps Total

5

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247251858

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22.5 in x 22.5 in x 15.25 in

Height

15.25 in

Length

22.5 in

Length - Installed

66.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

12.69 lb

Width

22.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165542