PROGRESS LIGHTING
Image of P350211-009 Vinings Collection Three-Light Brushed Nickel and Grey Washed Oak Flush Mount Ceiling Light
Image of P350211-009 Vinings Collection Three-Light Brushed Nickel and Grey Washed Oak Flush Mount Ceiling Light
Image of P350211-009 Vinings Collection Three-Light Brushed Nickel and Grey Washed Oak Flush Mount Ceiling Light
Image of P350211-009 Vinings Collection Three-Light Brushed Nickel and Grey Washed Oak Flush Mount Ceiling Light
Image of P350211-009 Vinings Collection Three-Light Brushed Nickel and Grey Washed Oak Flush Mount Ceiling Light
Discontinued

Vinings Collection Three-Light Brushed Nickel and Grey Washed Oak Flush Mount Ceiling Light

$176.55 USD
OR

Brand: Progress Lighting

Catalog ID: P350211-009

Collection name: Vinings

Product details

General

Can be mounted up or down

No

Catalog Number

P350211-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Semi-Flush

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Coastal
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Porcelain

Type

Chandelier

UPC

785247247943

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14 in x 9.75 in x 9.75 in

Height

9.75 in

Length

14 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.6 lb

Width

9.75 in

Width Diameter Descriptor

Extends

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

45

Resources

Instruction Sheet Number

93133267