PROGRESS LIGHTING
PROG_P300065_009-30_PRODIMAGE
PROG_P300065_009-30_PRODIMAGE
PROG_volo_nickel1_detailshot
PROG_P300065_009-30alt_PRODIMAGE
+1
PROG_Sizing_guideline_Bath_Single_3light_info
Discontinued
Clearance

Volo LED Collection Three-Light Brushed Nickel Etched Opal Glass Mid-Century Modern Bath Vanity Light

$59.80 USD
$271.15 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300065-009-30

Collection name:

Volo LED

Volo three-light LED bath & vanity features a modern repeating circular frame. Etched opal glass shades are seamlessly secured to provide a clean, contemporary look to your home. The modern LED source delivers crisp, high quality lighting that is the perfect choice for both general and task lighting. Brushed Nickel finish.

  • Ideal for a bathroom
  • Perfect for mid-century modern and modern style settings
  • Beautiful brushed nickel finish
  • Elegant etched opal glass shades
  • Fixture can mount horizontal and vertical
  • Includes 3 LED modules (9 W), 1108 lumens, 3000 K, 90+ CRI, dimmable
  • Measures 24-inch width by 5.5-inch height by 4.625-inch (extends from wall)
  • Certifications: cCSAus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

Yes

Catalog Number

P300065-009-30

Category General

Bath & Vanity

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90+ CRI

Color Temperature

3000 K

Color Temperature Description

93074036

Construction Material - Main

Steel

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Mid-Century Modern
  • Modern

LM-79 Lumens

1108 lm

LM-79 Lumens per Watt

39.4 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Operating Temperature Celcius Max

30º C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

Module

Spacing

2.49 | 1.54 | 1.35

Starting Temperature - Minimum

-30 °C

Style

  • Mid-Century Modern
  • Modern

Sub Brand

Progress LED

Type

Vanity Light

UPC

785247214655

Warranty Length

5-year Limited Warranty

Dimensions

Depth

4.625 in

Dimensions

24 in x 4.625 in x 5.5 in

Height

5.5 in

Height to Center

2.75 in

Length

24 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.28 lb

Width

4.625 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.225 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

39.4 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

40

Resources

Instruction Sheet Number

93080053

Resources and downloads