PROG_P560262_169_hero_PRODIMAGE
PROG_P560262_169_hero_PRODIMAGE
play
3D View
PROG_WAKEFORD_COLLECTION_ANTIQUE_COPPER_GeneralLit
PROG_PL_1596_E26_T10-clear_Dimmable_Lamp_Graphic

Wakeford Collection One-Light Antique Copper and Clear Water Glass Transitional Style Medium Outdoor Wall Lantern

$247.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560262-169

Collection name:

Wakeford

Integrate a nostalgic look with modern sophistication with the Wakeford Collection 1-Light Antique Copper Clear Water Transitional Outdoor Medium Wall Lantern Light. A cross-brace design with elements of crown molding trim all coated in an antique copper finish gives the lantern a nostalgic look. A light source glows through textured water glass panes for vintage aesthetic.

  • Application: Integrated a nostalgic look with modern sophistication with the Wakeford Collection 1-Light Antique Copper Clear Water Transitional Outdoor Medium Wall Lantern Light ideal for any porch, patio, deck, entryway, bedroom, foyer, barn, or garage.
  • Styles: Perfect for transitional and traditional style settings.
  • Finish: A cross-brace design with elements of crown molding trim all coated in an antique copper finish gives the lantern a nostalgic look.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: A light source glows through textured water glass panes for vintage aesthetic.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 10-inch width by 21-1/2-inch height.
  • Certifications: cCSAus wet location listed.
  • Pairs With: Pairs with the Barlowe collection from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Antique Copper
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Water
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Transitional
  • New Traditional
Light Distribution
Ambient
Mount location
Wall
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Size Type
Medium
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Standard
UPC
785247246076
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10 in x 6.75 in x 21.5 in
Height
21.5 in
Height to Center
10.25 in
Length
10 in
Note Weight of fixture exceeds NEC limits
No
Weight
8.77 lb
Width
6.75 in
Width Diameter Descriptor
Extends

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93129516

Resources and downloads