PROGRESS LIGHTING
Image of P560261-169 Wakeford Collection One-Light Antique Copper and Clear Water Glass Transitional Style Small Outdoor Wall Lantern
Image of P560261-169 Wakeford Collection One-Light Antique Copper and Clear Water Glass Transitional Style Small Outdoor Wall Lantern
play
3D View
Image of P560261-169 Wakeford Collection One-Light Antique Copper and Clear Water Glass Transitional Style Small Outdoor Wall Lantern
+19
Image of P560261-169 Wakeford Collection One-Light Antique Copper and Clear Water Glass Transitional Style Small Outdoor Wall Lantern

Wakeford Collection One-Light Antique Copper and Clear Water Glass Transitional Style Small Outdoor Wall Lantern

$194.81 USD
OR

Brand: Progress Lighting

Catalog ID: P560261-169

Collection name: Wakeford

Product details

General

Can be mounted up or down

No

Catalog Number

P560261-169

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Copper

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Water

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • New Traditional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Size Type

Small

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247246083

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 5.75 in x 17.88 in

Height

17.88 in

Height to Center

8.75 in

Length

8 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.8 lb

Width

5.75 in

Width Diameter Descriptor

Extends

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

56

Resources

Instruction Sheet Number

93129516

Media

3D AR Model