PROGRESS LIGHTING
PROG_P560256_031_hero_PRODIMAGE
PROG_P560256_031_hero_PRODIMAGE
play
3D View
PROG_Watch_Hill_Textured_Black_GeneralLit
+3
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info

Watch Hill Collection One-Light Textured Black and Clear Seeded Glass Farmhouse Style Medium Outdoor Wall Lantern

$162.47 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560256-031

Collection name:

Watch Hill

Incorporate a timeless style inspired by Victorian-era gaslight fittings with the Watch Hill Collection 1-Light Textured Black Clear Seeded Glass Farmhouse Outdoor Medium Wall Lantern Light. The elongated cage design highlighted by gracefully curving slender arms is coated in a classic textured black finish. The frame cradles a seeded glass shade that complements a variety of home styles.

  • Application: Incorporate a timeless style inspired by Victorian-era gaslight fittings with the Watch Hill Collection 1-Light Textured Black Clear Seeded Glass Farmhouse Outdoor Medium Wall Lantern Light ideal for any covered porch, patio, deck, entryway, bedroom, foyer, barn, or garage.
  • Styles: Perfect for transitional and farmhouse style settings.
  • Finish: The elongated cage design highlighted by gracefully curving slender arms is coated in a classic textured black finish.
  • Materials: Constructed from aluminum to ensure a long product lifespan.
  • Glass/Shades: The frame cradles a seeded glass shade that complements a variety of home styles.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 7-1/2-inch diameter by 17-inch height.
  • Certifications: cCSAus wet location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P560256-031

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Textured Black

Finish Type

Powder Coat

Fixture Type

Outdoor Wall

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Rustic
  • Farmhouse

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247246908

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.5 in x 8.75 in x 17 in

Height

17 in

Height to Center

12.37 in

Length

7.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.87 lb

Width

8.75 in

Width Diameter Descriptor

Extends

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93120656