PROGRESS LIGHTING
PROG_P5482_30_PRODIMAGE
PROG_P5482_30_PRODIMAGE
PROG_Post_Graphic_info
PROG_Welbourne_Textured_White_GeneralLit
PROG_Optional_Posts_PRODIMAGE

Welbourne Collection One-Light Post Lantern

$216.37 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5482-30

Collection name:

Welbourne

The Welbourne collection features hexagonal framework with vine inspired scrolls and clear beveled glass panels. Cast aluminum construction with durable powder coat finish. One-light post lantern. Textured White finish.

  • Hexagonal framework.
  • Vine inspired scrolls.
  • Etched flat glass panels.

Product details

General

Can be mounted up or down

No

Catalog Number

P5482-30

Category General

Outdoor

Color

White

Color Generic

White

Construction Material - Main

Die-Cast Aluminum

Construction Material -Secondary

Solid Brass

Construction Material -Secondary part

interior components

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured White

Finish Type

Painted

Fixture Type

Outdoor Post

Glass

Clear Beveled

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

New Traditional

UPC

785247548217

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.375 in x 9.375 in x 21.75 in

Gross Weight with Packaging

10.8 lb

Height

21.75 in

Length

9.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

10.8 lb

Width

9.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

48

Resources

Instruction Sheet Number

93001931

Resources and downloads