text.skipToContent text.skipToNavigation

Wemberly Collection Three-Light 16" Semi-Flush

by Progress Lighting 

Collection Name: Wemberly

Catalog ID: P350027-143

Appreciate handcraftsmanship and organic modern forms in Wemberly. The Graphite frame is hand crafted and softened with a white linen shade with an etched glass diffuser. This semi-flush convertible fixture is part of our Design Series collections.

  • Graphite finish.
  • Hand crafted, organic form.
  • Modern feel.
  • White linen shade with etched glass diffuser.
  • Fixture can be chain hung or semi-flush to ceiling.

$236.17

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Finish Name Graphite
Finish Type painted
Glass White
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • Transitional
Mount location Flush-Mount
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Prewired Yes
Room Type
  • Bathroom
  • Bedroom
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Bohemian
  • Transitional
UPC 785247207343
Warranty Length 1 year warranty

Dimensions

Height 13.125 in
Length - Installed 77 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 17 lb
Width 16 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads

Catalog Page

Videos

Wemberly P350027-143

Installation/Instruction Manual (IOM)