PROG_P400009_020_PRODIMAGE
PROG_P400009_020_PRODIMAGE
play
West Village P400009-020
play
Progress Lighting - Chandelier Heights
+7
PROG_west village_IMG_8243_detailshot
Discontinued
Clearance

West Village Collection Five-Light Antique Bronze Etched Double Prismatic Glass Farmhouse Chandelier Light

$175.00 USD
$418.44 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400009-020

Collection name:

West Village

A modern form with industrial-inspired accents are featured in West Village. Double prismatic glass shades provide a beautiful illumination effect. Visual interest continues with a three-spoke design that holds each glass shade. Antique Bronze with Antique Brass accents provide touches of mixed metal. This five-light chandelier is part of our Design Series collections.

  • Antique Bronze finish.
  • Modern form with industrial-inspired accents.
  • Double prismatic glass shades.
  • Three-spoke design glass holder.
  • Includes one 6", four 12" stems and 6 links of chain.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Chandelier
Glass
Etched Double Prismatic
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Urban Industrial
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Coastal
  • Farmhouse
  • Transitional
  • Urban Industrial
Type
Chandelier
UPC
785247205967
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
25 in x 25 in x 20.125 in
Height
20.125 in
Length
25 in
Length - Installed
86.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
15.2 lb
Width
25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93072045

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
West Village P400009-020
play
Progress Lighting - Chandelier Heights