PROGRESS LIGHTING
PROG_P400030_143_PRODIMAGE
PROG_P400030_143_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Chain_Graphic_72_inch_Info-Graphic
+5
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic

Whisp Collection Six-Light Graphite Farmhouse Chandelier Light

$327.03 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400030-143

Collection name:

Whisp

An updated traditional family, Whisp adds distinction to interior spaces. Candles with brushed nickel accents complement a gracefully scrolled frame in a cool Graphite finish. Six-light chandelier perfect for dining room, entry way and kitchens.

  • This six-light chandelier from the Whisp Collection is ideal for kitchen, sitting rooms, dining rooms, sunrooms and breakfast areas
  • Perfect for modern farmhouse, coastal, new traditional and transitional style settings
  • Graceful scrolled frame in a black graphite finish with candle clusters in a beautiful brushed nickel finish
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 28.25 in x 28.25 in x 30 in
  • Uses six candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P400030-143

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • New Traditional
  • Rustic
  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Great Room

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

phenolic

Style

  • Rustic
  • Transitional
  • Farmhouse

Type

Chandelier

UPC

785247206995

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

28.25 in x 28.25 in x 30 in

Height

30 in

Length

28.25 in

Length - Installed

105 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

9.92 lb

Width

28.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

5

Resources

Instruction Sheet Number

93072747

Resources and downloads