PROGRESS LIGHTING
PROG_P560069_020-30_PRODIMAGE
PROG_P560069_020-30_PRODIMAGE
PROG_whitacre_detail3_detailshot
PROG_whitacre_detail4_detailshot
+3
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info
Discontinued
Clearance

Whitacre Collection Medium Wall Lantern

$126.00 USD
$306.68 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560069-020-30

Collection name:

Whitacre LED

Inspired by traditional lantern styles, Whitacre medium wall lantern incorporates handsome details. Clear seeded glass surrounds an etched opal glass candle diffuser. An Antique Bronze finish complements a variety of exteriors, including Transitional and Traditional and Farmhouse designs.

  • Inspired by traditional lantern styles, Whitacre incorporates handsome details
  • An Antique Bronze finish complements a variety of exteriors, including Transitional and Traditional and Farmhouse designs.
  • Clear seeded glass surrounds an etched opal glass candle diffuser
  • Includes one 9-watt replaceable LED modules
  • Warm white, 3000K, color temperature, 90 CRI
  • 624 lumens, 66 lumens per watt (source)
  • Wall lantern adds illumination to walkways and pathways to enhance safety and security
  • Replaceable light engine is California JA8 certified
  • Dimmable with most Triac or ELV type dimmers
  • ENERGY STAR certified
  • Can also be used in interior settings and paired with decorative fixtures for creative design ideas.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P560069-020-30

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Seeded With Etched Ivory Diffuser

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional

LM-79 Lumens

351 lm

LM-79 Lumens per Watt

37.7 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30°C

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Outdoor

Socket Base Type - Main

Module

Starting Temperature - Minimum

-30 °C

Style

  • Transitional
  • New Traditional
  • Farmhouse

Sub Brand

Progress LED

UPC

785247219353

Warranty Length

5-year Limited Warranty

Dimensions

Depth

10 in

Dimensions

10 in x 10 in x 18 in

Height

18 in

Height to Center

4 in

Length

10 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.38 lb

Width

10 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.075 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

37.7 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

Yes

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93088107