PROGRESS LIGHTING
PROG_P250063_152_hero_PRODIMAGE
PROG_P250063_152_hero_PRODIMAGE
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+5
PROG_Airflow-Direction_detailshot

Willacy Collection 3-Blade Painted Nickel 48-Inch DC Motor Contemporary Ceiling Fan

$686.62 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250063-152

Collection name:

Willacy

Create a striking focal point with the Willacy Collection 3-Blade Painted Nickel 48-Inch DC Motor Contemporary Ceiling Fan. Swirling, ribbon-like blades and a gleaming center hub are coated in a silver-painted nickel finish. Blades are crafted from a strong, all-weathered ABS material to prevent warping.

  • Application: Create a striking focal point with the Willacy Collection 3-Blade Painted Nickel 48-Inch DC Motor Contemporary Ceiling Fan ideal for any living room, bedroom, or bonus room.
  • Style: Perfect for contemporary style settings.
  • Finish: Swirling, ribbon-like blades, and a gleaming center hub are coated in a silver-painted nickel finish.
  • Materials: The fan's center is constructed from steel to ensure a long product lifespan
  • blades are crafted from a strong, all-weathered ABS material to prevent warping.
  • Remote: Includes Wi-Fi smart control compatible with most tablets, smartphones, or voice assistants
  • a full-function 6-speed remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat.
  • Canopy: Canopy covers a standard 4-inch recessed outlet box.
  • Dimensions: Measures 48-inch diameter by 14-1/2-inch height.
  • Certifications: cETLus damp location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Battery Capacity

0.22 Ah

Battery Type

CR2032 3V Lithium-Metal

Can be mounted up or down

No

Catalog Number

P250063-152

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Fan - Blade finish

Painted Nickel

Fan - Blade Pitch

13 °

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Painted Nickel

Finish Type

Painted

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lifestyle

Contemporary

Mount location

Ceiling

Mounting for outlet box included

Yes

Mounting Type

Mounting Bracket

New Products

No

Operating Temperature

40 °C

Quick Install canopy

No

Quick Link connector

No

Remote included

6 Speed Remote Control

Room Type

Living Room

Starting Temperature - Minimum

-10 °C

Switch Type

Push button

Type

Standard

UPC

785247249404

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

48 in x 48 in x 14.5 in

Height

14.5 in

Length

48 in

Note Weight of fixture exceeds NEC limits

No

Weight

22 lb

Width

48 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.11 A

Frequency Rating

60 Hz

Voltage Rating

120 V

Conductor Related

Wire Length

12 in

Certifications And Compliance

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

310

EPACTenergy consumption watts

15

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

5

Resources

Instruction Sheet Number

93133628

Resources and downloads

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS