PROGRESS LIGHTING
PROG_P540095_020_hero_PRODIMAGE
PROG_P540095_020_hero_PRODIMAGE
PROG_P540095-020-064_Detail_1_PRODIMAGE
PROG_Post_Graphic_info
+6
PROG_P540095_020_angle_PRODIMAGE

Williamston Collection One-Light Antique Bronze and Clear Glass Transitional Style Outdoor Post Lantern

$174.24 USD
OR

Brand:

Progress Lighting

Catalog ID:

P540095-020

Collection name:

Williamston

Bring timeless details into a fresh silhouette with the Williamston Collection 1-Light Antique Bronze Clear Glass Farmhouse Outdoor Post Lantern Light. The frame's two-over-two grille design reminiscent of a traditional casement window frame is coated in a handsome antique bronze finish. A light source glows from inside the clear glass panes for classic appeal.

  • Application: Bring timeless details into a fresh silhouette with the Williamston Collection 1-Light Antique Bronze Clear Glass Farmhouse Outdoor Post Lantern Light ideal for any yard, lawn, pathway, garden, or driveway
  • Styles: Perfect for transitional and farmhouse style settings
  • Finish: The frame's two-over-two grille design reminiscent of a traditional casement window frame is coated in a handsome antique bronze finish
  • Materials: Constructed from aluminum to ensure a long product lifespan
  • Glass/Shades: A light source glows from inside the clear glass panes for classic appeal
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (100w max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Dimensions: Measures 7-inch square by 20-1/4-inch height
  • fits 3-inch post (sold separately)
  • Certifications: cCSAus wet location listed
  • Pairs With: Pairs with a variety of Progress Lighting fixtures
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P540095-020

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Post

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Farmhouse

Light Distribution

Ambient

Mount location

Post

Mounting for outlet box included

Post Mount

Mounting Type

Post

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247246267

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7 in x 7 in x 20.25 in

Height

20.25 in

Length

7 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.15 lb

Width

7 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

32

Resources

Instruction Sheet Number

93129622