PROGRESS LIGHTING
PROG_P560264_103_hero_PRODIMAGE
PROG_P560264_103_hero_PRODIMAGE
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info
PROG_P560264-103-048_Corner_PRODIMAGE
+5
PROG_Sizing_guideline_graphic_Garage_Wall_Lantern_info

Williamston Collection One-Light Antique Pewter and Clear Glass Transitional Style Small Outdoor Wall Lantern

$109.56 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560264-103

Collection name:

Williamston

Cultivate a timeless aesthetic with the Williamston Collection 1-Light Clear Glass Antique Pewter Farmhouse Outdoor Small Wall Lantern Light. A light source glows from within clear glass panes beneath a traditional windowpane design for classic character. The elongated frame, curved handle, and square backplate are coated in an antique pewter finish for a timeless design with a touch of farmhouse flair.

  • Application: Ideal for any porch, patio, deck, garage, barn, entryway, foyer, or bedroom.
  • Style: Perfect for farmhouse, traditional, and transitional style settings.
  • Finish: The elongated frame, curved handle, and square backplate are coated in an antique pewter finish for a timeless design with a touch of farmhouse flair.
  • Materials: Constructed from aluminum to ensure a long product lifespan.
  • Glass/Shade: A light source glows from within clear glass panes beneath a traditional windowpane design for classic character.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 5-inch length by 12-inch height by 6-inch depth (installed).
  • Certifications: cCSAus wet location listed.
  • Pairs With: Pairs with a variety of other Progress Lighting fixtures.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!

Product details

General

Can be mounted up or down

No

Catalog Number

P560264-103

Color

Gray

Color Generic

Grey

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Pewter

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Farmhouse

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Size Type

Small

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Outdoor lantern

UPC

785247246298

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5 in x 6 in x 12 in

Height

12 in

Height to Center

9.25 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.51 lb

Width

6 in

Width Diameter Descriptor

Extends

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

98

Resources

Instruction Sheet Number

93129621