PROGRESS LIGHTING
PROG_P500239_009_hero_PRODIMAGE
PROG_P500239_009_hero_PRODIMAGE
play
Winslett
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+3
PROG_Winslett_Brushed_Nickel_GeneralLit

Winslett Collection Three-Light Brushed Nickel Clear Seeded Glass Coastal Pendant Light

$370.81 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500239-009

Collection name:

Winslett

Immerse yourself in a home atmosphere primed for relaxation and inspired thinking with the beautiful craftsmanship of this pendant. Savor this fresh take on a classic light choice as your gaze traces a sleek stem that extends down from a round ceiling plate to a beautiful brushed nickel light base. A lightly seeded glass shade adds an unexpected, but welcomed dash of modern personality to this clean, traditional design.

  • A lightly seeded glass shade adds an unexpected, but welcomed dash of modern personality to this clean, traditional design.
  • Savor this fresh take on a classic light choice as your gaze traces a sleek stem that extends down from a round ceiling plate to a beautiful brushed nickel light base.
  • Immerse yourself in a home atmosphere primed for relaxation and inspired thinking with the beautiful craftsmanship of this pendant.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for transitional, rustic, farmhouse, and coastal settings.
  • Measures 12-7/8-inch width by 17-1/8-inch height.
  • Uses three candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500239-009

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Phenolic

Type

Pendant

UPC

785247240968

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12.875 in x 12.875 in x 17.125 in

Height

17.125 in

Length

12.875 in

Length - Installed

91.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

9.04 lb

Width

12.875 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93103883