PROGRESS LIGHTING
PROG_P300273_009_hero_PRODIMAGE
PROG_P300273_009_hero_PRODIMAGE
play
Winslett
PROG_Sizing_guideline_Bath_Double_2light_info
+2
PROG_Winslett_Brushed_Nickel_GeneralLit

Winslett Collection Two-Light Brushed Nickel Clear Seeded Glass Coastal Bath Vanity Light

$173.03 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300273-009

Collection name:

Winslett

Immerse yourself in a home atmosphere primed for relaxation and inspired thinking with the beautiful craftsmanship of this bath light from the Winslett Collection. Savor this fresh take on a classic light choice as your gaze traces graceful arms and clean crisp lines coated in a beautiful brushed nickel finish. Lightly seeded glass shades rest in shiny pedestal light bases that add an unexpected, but welcomed dash of modern personality to this clean, traditional design.

  • Ideal for a bathroom and powder room.
  • Perfect for coastal, farmhouse, rustic, and transitional style settings
  • Beautiful brushed nickel finish
  • Rustic clear seeded glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 14.25-inch width by 7.25-inch height by 7.375-inch (extends from wall)
  • Certifications: cULus Dry Location Listed
  • Pairs with the Passage and Greyson collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable

No

Can be mounted up or down

Yes

Catalog Number

P300273-009

Category General

Bath & Vanity

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Transitional

Light Distribution

Up/Down

Light Source

Incandescent - Medium Base

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Type

Vanity Light

UPC

785247241125

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14.25 in x 7.375 in x 7.25 in

Height

7.25 in

Height to Center

4.25 in

Length

14.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.34 lb

Width

7.375 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93103880

Resources and downloads