PROG_P560208_031-30_hero_PRODIMAGE
PROG_P560208_031-30_hero_PRODIMAGE
PROG_P560208_031-30_bottom_PRODIMAGE
PROG_P560208_031-30_top_PRODIMAGE
+2
PROG_LED_CRI_ColorTemp_Info-Graphic

Z-1070 LED Collection Black One-Light Small LED Outdoor Sconce

$206.14 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560208-031-30

Collection name:

Z-1070 LED

Enjoy the tranquil experience and the transformational environment created by this LED outdoor sconce. An elongated acrylic shade is the hallmark of this simple, sophisticated design that can be installed in both indoor and outdoor locations. The shade is held in place by a simple metal bar with a classic black finish. Vertical mounted only.

  • An elongated acrylic shade is the hallmark of this simple, sophisticated design that can be installed in both indoor and outdoor locations.
  • The shade is held in place by a simple metal bar with a classic black finish.
  • Enjoy the tranquil experience and the transformational environment created by this LED outdoor sconce.
  • Ideal for any foyer, bedroom, entryway, porch, or patio.
  • Perfect for transitional, modern, or contemporary settings.
  • Measures 6-inch width by 12-1/26-inch height.
  • Uses one integrated LED (11w max).
  • Compatible with many Triac/ELV dimmers (see dimming controls)
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
LED
Yes
Lifestyle
  • Modern
  • Transitional
Light Distribution
Ambient
Light Source
LED
LM-79 Lumens
528 lm
LM-79 Lumens per Watt
48 Lum/Watt
Mount location
wall vertical only
Mounting for outlet box included
Backplate
Mounting Type
Wall Vertical
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
40 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Size Type
Small
Socket Base Type - Main
Integrated
Socket type material
LED
Starting Temperature - Minimum
-30 °C
Sub Brand
Progress LED
UPC
785247238071
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
6 in x 3.75 in x 12.56 in
Height
12.56 in
Height to Center
6.28 in
Length
6 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.42 lb
Width
3.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
11 W
Lumens Per Watt
48 Lum/Watt
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2019
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
54000

Logistics

Carton Quantity
1
Pallet Quantity
90

Resources

Instruction Sheet Number
93112860

Resources and downloads