PROGRESS LIGHTING
PROG_P560209_082-30_hero_PRODIMAGE
PROG_P560209_082-30_hero_PRODIMAGE
PROG_P560208_082-30_top1_PRODIMAGE
PROG_P560208_082-30_top2_PRODIMAGE
+2
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info
Discontinued
Clearance

Z-1070 LED Collection Metallic Gray Two-Light Large LED Outdoor Sconce

$219.00 USD
$333.74 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560209-082-30

Collection name:

Z-1070 LED

Enjoy the tranquil experience and the transformational environment created by this LED outdoor sconce. The acrylic shades are the hallmark of this simple, sophisticated design that can be installed in both indoor and outdoor locations. The shades are held in place by a simple metal bar with a classic metallic gray finish. Vertical mounted only.

  • The acrylic shades are the hallmark of this simple, sophisticated design that can be installed in both indoor and outdoor locations.
  • The shades are held in place by a simple metal bar with a classic metallic gray finish.
  • Enjoy the tranquil experience and the transformational environment created by this LED outdoor sconce.
  • Ideal for any foyer, bedroom, entryway, porch, or patio.
  • Perfect for transitional, modern, or contemporary settings.
  • Measures 6-inch width by 23-1/8-inch height.
  • Uses two integrated LED (11w max).
  • Compatible with many Triac/ELV dimmers (see dimming controls)
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P560209-082-30

Category General

Outdoor

Color

Gray

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Metallic Gray

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

White

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

LED

Yes

Lifestyle

  • Modern
  • Transitional

Light Distribution

Ambient

Light Source

LED

LM-79 Lumens

1019 lm

LM-79 Lumens per Watt

46 Lum/Watt

Mount location

wall vertical only

Mounting for outlet box included

Backplate

Mounting Type

Wall Vertical

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Operating Temperature

40 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Size Type

Large

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

UPC

785247238101

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

6 in x 3.75 in x 23.125 in

Height

23.125 in

Height to Center

11.5625 in

Length

6 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.98 lb

Width

3.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

11 W

Lumens Per Watt

46 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

54000

Logistics

Carton Quantity

1

Pallet Quantity

54

Resources

Instruction Sheet Number

93112860