PROGRESS LIGHTING
PROG_P560259_031-30_hero_PRODIMAGE
PROG_P560259_031-30_hero_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_P560259-031-30_detail-montage
+4
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info

Z-2025 LED Collection One-Light Matte Black Modern Style Indoor/Outdoor Wall Light

$121.33 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560259-031-30

Collection name:

Z-2025 LED

Function follows form in the Z-2025 LED Collection 1-Light Matte Black LED Modern Outdoor Square Wall Light. The square shade is coated in a classic black finish. The LED light casts around the edges of the shade creating a glow reminiscent of a total eclipse.

  • Application: Function follows form in the Z-2025 LED Collection 1-Light Matte Black LED Modern Outdoor Square Wall Light ideal for any covered porch, patio, deck, entryway, hallway, foyer, bedroom, sitting room, or bathroom.
  • Styles: Perfect for modern and contemporary style settings.
  • Finish: The square shade is coated in a classic black finish.
  • Materials: Constructed from aluminum to ensure a long product lifespan.
  • Glass/Shades: The LED light casts around the edges of the shade creating a glow reminiscent of a total eclipse.
  • Bulbs: For ideal illumination, 1 LED module is included (9w) 3000K 90CRI, 670 source lumens, dimmable.
  • Dimensions: Measures 6-1/4-inch square by 2-1/4-inch height.
  • Certifications: cCSAus wet location listed, ENERGY STAR qualified, meets California Title 24 JA8-2016.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P560259-031-30

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Dimming Protocol

Triac/ELV

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Frosted

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Contemporary

Light Distribution

Ambient

Mount location

Ceiling

Mounting for outlet box included

Mounting Strap

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Outdoor
  • Hall & Foyer

Socket Base Type - Main

Module

Socket type material

LED

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

Type

Standard

UPC

785247247806

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

6.25 in x 2.25 in x 6.25 in

Height

6.25 in

Length

6.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.45 lb

Width

2.25 in

Width Diameter Descriptor

Extends

Electrical Ratings

Current Rating

0.08 A

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

9 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93131300