PROG_P2526_20_PRODIMAGE
PROG_P2526_20_PRODIMAGE
play
play
+7
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

AirPro Collection 52" Five-Blade Indoor/Outdoor Ceiling Fan

$586.52 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2526-20

Collection name:

AirPro Outdoor

52" indoor/outdoor five-Blade fan with all-weather ABS blades in palm-style design and a rich Antique Bronze finish. 3-speed motor offers great performance and value that can be reversed to provide year-round comfort. Includes innovative canopy system that can be installed on vaulted ceilings up to 12:12 pitch. Can be used to comply with California Title 20.

  • 52" AirPro Collection ceiling fan features five blades in Washed Walnut
  • All-weather ABS blades in palm-style design and a rich Antique Bronze finish
  • Indoor/outdoor ceiling fan ideal for use on decks, porches, covered porches, living rooms and bedrooms
  • AirPro Collection ceiling fan adds form and function - by providing increased air circulation
  • Features Transitional design styling
  • Pull chain is antique brass with medium oak fob
  • Powerful and reversible 3-speed motor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • Compatible with universal light kits
  • UL damp location listed
  • Dual ceiling mounting on downrod, or close to ceiling (12-3/16")
  • A 3/4" x 4-1/4" downrod is included. Longer accessory downrods can be ordered separately
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 1919 cfm, Energy consumption- 68 watts (excluding lights), Airflow efficiency- 28 cfm/watt
  • 15 year limited warranty.

Product details

General

Can be mounted up or down
No
Category General
Fans
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Construction Material -Secondary
Aluminum or Zinc
Construction Material -Secondary part
blade arms
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
Washed Walnut
Fan - Blade Pitch
12 °
Fan - Dual mount
Yes
Fan - Fob finsh
Walnut
Fan - Motor speed
3 Speed, Manual Reverse
Fan - Pull Chain finish
Antique Brass
Fan blades finish descriptor
Non Reversible
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Ceiling Fan
Lamp Included
No
Lamp Type Basic
Indoor/Outdoor
Lifestyle
  • Traditional
  • Transitional
Mount location
ceiling downrod
Mounting for outlet box included
hardware
Mounting Type
Dual ceiling mounting on downrod, or close to ceiling
New Products
No
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
No
Room Type
  • Porch
  • Patio
  • Great Room
  • Bedroom
  • Living Room
Style
Transitional
Switch Type
Pullchain
Type
Leaf Blade
UPC
785247147717
Warranty Length
15 Year Limited warranty

Dimensions

Dimensions
52 in x 52 in x 17.375 in
Fan - Recommended room size
400 ft²
Gross Weight with Packaging
28 lb
Height
17.375 in
Height Alt
12.1875 in
Length
52 in
Note Weight of fixture exceeds NEC limits
No
Weight
28 lb
Width
52 in
Width Diameter Descriptor
dia.

Electrical Ratings

Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
EPACTairflow efficiency cfmwatt
68
EPACTenergy consumption watts
55
Industry Standard(s)
cUL Listed
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
P2526

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Fan Blade Finish Image(s)