PROGRESS LIGHTING
PROG_P6032_108_PRODIMAGE
PROG_P6032_108_PRODIMAGE
PROG_P6032_108alt_PRODIMAGE
PROG_refuge_IMG_8896_detailshot
+1
PROG_refuge_IMG_8895_detailshot

Refuge Collection One-Light Large Wall Lantern

$297.11 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6032-108

Collection name:

Refuge

One-light large wall lantern in a Cape Cod-inspired frame pays homage to a classic nautical style. Light output and geometric forms offer visual interest to outdoor exteriors. Clear glass windows are paired with a unique umber reflector panel that provides a beautiful effect when illuminated.

  • Cape Cod-inspired frame.
  • Classic nautical style.
  • Clear glass windows are paired with a unique umber reflector panel.

Product details

General

Can be mounted up or down

No

Catalog Number

P6032-108

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Oil Rubbed Bronze

Finish Type

Hand Painted

Fixture Type

Outdoor Wall

Glass

Clear/Etched Umber

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Transitional
  • Farmhouse
  • Coastal

UPC

785247198078

Warranty Length

1-year Limited Warranty

Dimensions

Depth

10 in

Dimensions

10.5 in x 10 in x 21 in

Gross Weight with Packaging

10.25 lb

Height

21 in

Height to Center

7.5 in

Length

10.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

13.12 lb

Width

10 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93065146

Resources and downloads