PROGRESS LIGHTING
PROG_P4767_71_PRODIMAGE
PROG_P4767_71_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Chain_Graphic_72_inch_Info-Graphic
+6
PROG_spicewood_IMG_5212_detailshot

Spicewood Collection Six-Light Gilded Iron Farmhouse Chandelier Light

$960.74 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4767-71

Collection name:

Spicewood

The statement-making six-light Spicewood pendant features a rich, solid wood surrounded in a classic quatrefoil pattern. Wrought iron metal fittings in a Gilded Iron finish are paired with a distressed pine frame to complement rustic and reclaimed design styles.

  • This pendant from the Spicewood Collection is ideal for entryways, dining rooms, breakfast nooks and bar areas or hang in multiples over a kitchen island
  • Distressed pine frame complements rustic, farmhouse, coastal and reclaimed design styles.
  • Rich, solid wood surrounds a classic quatrefoil pattern surrounds wrought iron metal fittings in a black gilded iron finish
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 30 in x 30 in x 32.5 in
  • Uses six candelabra base bulbs 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P4767-71

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Gilded Iron

Finish Type

Painted

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Modern
  • Modern Mountain
  • Urban Industrial

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Dining Room

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Urban Industrial
  • Bohemian
  • Farmhouse
  • Transitional

Type

Chandelier

UPC

785247201129

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

30 in x 30 in x 32.5 in

Height

32.5 in

Length

30 in

Length - Installed

107.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

19.14 lb

Width

30 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

93068140