PROGRESS LIGHTING
Image of P4761-141 Turnbury Collection Six-Light Galvanized Finish Coastal Chandelier Light
Image of P4761-141 Turnbury Collection Six-Light Galvanized Finish Coastal Chandelier Light
play
Progress Lighting - Chandelier Heights
Image of P4761-141 Turnbury Collection Six-Light Galvanized Finish Coastal Chandelier Light
+11
Image of P4761-141 Turnbury Collection Six-Light Galvanized Finish Coastal Chandelier Light

Turnbury Collection Six-Light Galvanized Finish Coastal Chandelier Light

$699.60 USD
OR

Brand: Progress Lighting

Catalog ID: P4761-141

Collection name: Turnbury

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P4761-141

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Galvanized Finish

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial
  • Transitional

Type

Chandelier

UPC

785247201167

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

26 in x 26 in x 28.75 in

Height

28.75 in

Length

26 in

Length - Installed

103.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

20.24 lb

Width

26 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

93068134

Media

Videos

play
Progress Lighting - Chandelier Heights