PROGRESS LIGHTING
PROG_P2332_0930K9_PRODIMAGE
PROG_P2332_0930K9_PRODIMAGE
PROG_P2332_0930K9alt_PRODIMAGE
PROG_mingle led_IMG_5329_detailshot
+2
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Mingle_BN_GeneralLit
Discontinued
Clearance

Mingle LED Collection 14" Semi-Flush Mount

$71.50 USD
$239.36 USD

Brand:

Progress Lighting

Catalog ID:

P2332-0930K9

Collection name:

Mingle LED

One-light LED semi-flush mount features a modern square pattern in a Brushed Nickel metal shade that surrounds a summer linen fabric shade with a glass diffuser. 3000K, 90+ CRI 1,211 lumens 71.2 lumens/watt per module (source).

  • Concentric circular pattern in an Brushed Nickel metal shade.
  • Etched parchment glass.
  • Contemporary styling.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down

No

Catalog Number

P2332-0930K9

Category General

LED

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90+ CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Semi-Flush

Glass

Metal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Global
  • Mid-Century Modern
  • Modern
  • Transitional

Light Source

LED

LM-79 Lumens

825.93 lm

LM-79 Lumens per Watt

51.3 Lum/Watt

Mount location

Semi-Flush

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Hall & Foyer

Socket Base Type - Main

Module

Spacing

1.3

Starting Temperature - Minimum

-30 °C

Style

  • Bohemian
  • Mid-Century Modern
  • Transitional

Sub Brand

Progress LED

Type

Semi-Flush

UPC

785247202270

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

14 in x 14 in x 10.5 in

Height

10.5 in

Length

14 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.42 lb

Width

14 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.142 A

Frequency Rating

60 Hz

Lamp Wattage

17 W

Lumens Per Watt

51.3 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93068836