PROGRESS LIGHTING
PROG_P5607_31_PRODIMAGE
PROG_P5607_31_PRODIMAGE
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info
PROG_Sizing_guideline_graphic_Garage_Wall_Lantern_info

Flat Glass Lantern One-Light Wall Lantern

$48.62 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5607-31

Collection name:

Flat Glass Lantern

Coach lantern with clear, flat glass and black back panel.

  • Perfect for a back door, small porch, garage and outdoor living space.
  • Ideal for a wide variety of interior and exterior applications.
  • Clear glass is complemented by a finish in black with a traditional loop top
  • Wet location listed for use indoors or outdoors.
  • Measures: 4.5625 in x 6.125 in x 8.625 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5607-31

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Steel with Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Flat

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

New Traditional

UPC

785247560738

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

4.5625 in x 6.125 in x 8.625 in

Gross Weight with Packaging

2.2 lb

Height

8.625 in

Height to Center

2.6875 in

Length

4.5625 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.2 lb

Width

6.125 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

6 EA

Pallet Quantity

48

Resources

Instruction Sheet Number

93053938