PROGRESS LIGHTING
PROG_P5187_0930K9_PRODIMAGE
PROG_P5187_0930K9_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
PROG_Sizing_guideline_Kitchen_Pendants_info
Discontinued
Clearance

One-Light Pendant

$137.00 USD
$313.72 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5187-0930K9

Collection name:

Onion LED Pendant

Uniquely shaped modern 10 inch LED pendant with sleek lines. This pendant utilizes a Brushed Nickel Finish with a white linen interior for optimal light output. This pendant is ideal for modern, transitional or urban industrial kitchens.

  • Modern LED mini-pendant with sleek lines.
  • Unique shape.
  • Optimal light output.
  • Includes one 6", four 12" stems and 6 Links of chain.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down

No

Catalog Number

P5187-0930K9

Category General

LED

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Mini-Pendant

Glass

Brushed Nickel, Painted White Inside

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Mid-Century Modern
  • Modern
  • Transitional

Light Source

LED

LM-79 Lumens

657 lm

LM-79 Lumens per Watt

39.3 Lum/Watt

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

Module

Spacing

1.3

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Urban Industrial
  • Transitional

Sub Brand

Progress LED

Type

Mini-Pendant

UPC

785247192489

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

10 in x 10 in x 10.75 in

Gross Weight with Packaging

3.97 lb

Height

10.75 in

Length

10 in

Length - Installed

77 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

3.97 lb

Width

10 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.142 A

Frequency Rating

60 Hz

Lamp Wattage

17 W

Lumens Per Watt

39.3 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93060422